QUICKSERT® thread insert for self-tapping installation, flange

Type 1433 / flange
Flange/washer: with flange | Product group: Thread technology | Product type: 1433
Diameter (d)
M 4
M 5
M 6
M 8
Outer diameter (d2)
7
8
10
12
Length (l)
9.5
11.5
16
17
Packaging unit (pcs.)
500
1000
2000
For further information please contact us.
QUICKSERT® consists of a cylindrical basic body with internal thread and a special external thread.

The profile of the external thread has an extremely small flank angle and expands asymmetrically towards the thread root. This way, installation at low driving torques is optimised. Very good tight-fit is achieved with an ideal distribution of load. The bottom part of the bush is provided with a cutting slot. For special requirements, we offer a version with flange. The threaded bush is screwed in with a rotating spindle.

Advantages:
• For brittle and ductile plastics such as unsaturated polyester resins (SMC, ZMC), polyurethane and glass-fibre reinforced thermoplastics
• Universal use
• High-strength and torsion-proof threads
• Optimum assembly characteristics
Flange/washer:
with flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
1433
Material:
Steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024