HITSERT® 2 thread insert for thermal installation

Type 0932 / standard
Flange/washer: without flange | Product group: Thread technology | Product type: 0932
The HITSERT® 2 thread insert is heated to the melting temperature of the plastic.

As a result of the heat transfer upon insertion, the plastic is plasticised for a short time and flows into the undercut of the thread insert. Upon cooling, a low-stress interference is realised.

Advantages:
• Ideal for thermoplastic parts
• Especially designed for thermal installation
• Screw-locked and low-tension anchoring
• High pull-out values
• Efficient installation due to single-spindle, multiple-spindle or automatic machines with preheating device
Flange/washer:
without flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
0932
Material:
Brass
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)