RIVKLE® SFC Standard blind rivet nuts for fibre-reinforced polymer plastics

Hole geometry: Cylindrical | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | Body form: Plain
Diameter (d)
M 5
M 6
M 8
Clamping range (e min - e max)
2,00 – 3,50
3,50 – 5,00
Packingunit (pcs.)
50
500
1000
For further information please contact us.
RIVKLE® SFC Standard blind rivet nuts, especially developed for composite materials.

Thread as per ISO 6H (ISO 68-1) - Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

Advantages:
• No delamination (due to the fastener)
• Reduced crack risk at the injection welding line
• Positioning closer to the component edge possible
• Larger hole tolerance possible
• Axial tolerance compensation of the thread positions

RIVKLE® SFC blind rivet nuts are compatible with all RIVKLE® setting tools.
Hole geometry:
Cylindrical
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
Body form:
Plain
Material:
Steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
RIVKLE® SFC: Smart For Composite
PDF
ENG
RK SFC 03/16 ENG