Basic tool

for HELICOIL® pneumatic installation tool
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: P-PSG 1626
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01600900040/10
Art.no.: 01600900040/10
Basic tool for P-PSG 1626 pneumatic HELICOIL® leader cartridge tool.

Size range:
• M16–M26 x 1.5 (fine and coarse thread)
Diameter (d):
16 - 26x1.5
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Thread type:
Metric standard and fine thread
Product type:
Basic tool
Product group:
Accessories
Product type:
P-PSG 1626
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN