Menu
Only for professionals

HELICOIL® Plus Free Running thread inserts, refill pack
Material: Stainless steel A2 | Thread type: Metric standard thread | Packingunit: 1 pcs.

For further information please contact us.
Item no.: 41890060006/10

Description

Read on Hide
Item no.: 41890060006/10
Original - HELICOIL® Plus Free Running thread insert - refill pack for HELICOIL® Plus kits

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in larger packaging units. The item codes begin with 4130.

Packaging content: 20 x HELICOIL® Plus thread inserts M6 x 6 mm

technical details

Read on Hide
B 6,3
Content 20 pcs.
d1 max. 7,85
d1 min. 7,6
D1HC max. 6,41
D1HC min. 6,22
DHC min. 7,3
Diameter (d) M 6
Material Stainless steel
Material version A2, 1.4301, X5 CrNi1810
Nominal length t2 6
Nominal length t2 (x d) 1
Pitch (P) 1
RoHs conformal
Surface coloured green
t3 max. 5,5
Thread type Metric standard thread
W 4,2

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF
Data sheet: Technical information and dimensions of the product English 01/2020 513.76 KB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.