Art.no.: 41300060006/10
Original - HELICOIL® Plus Free Running thread insert

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in practical refill packs of 10 or 20 pieces (depending on the size). The item codes begin with 4189 and 0189, respectively.
B:
6.3
Diameter (d):
M 6
d1 max.:
7.85
d1 min.:
7.6
D1HC max.:
6.41
D1HC min.:
6.22
DHC min.:
7.3
ECLASS 7.1:
23110901
Nominal length t2:
6
Pitch (P):
1
t3 max.:
5.5
Packaging unit (pcs.):
500
W:
4.2
Nominal length t2 (x d):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Standard:
DIN 8140
Surface:
coloured green
Product type:
Thread inserts
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN