Type 4160.25 installation mandrel with depth stop to process HELICOIL® Plus Free Running and Screwlock coil thread inserts with UNC thread.
Suited for:
• Type E-S 410 electrical installation tool
• Type B-S 824 cordless installation tool
• P-S 412 and P-S 1216 pneumatic installation tools
Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173
Note:
These installation mandrels can also be used as manual installation mandrels.
HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Suited for:
• Type E-S 410 electrical installation tool
• Type B-S 824 cordless installation tool
• P-S 412 and P-S 1216 pneumatic installation tools
Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173
Note:
These installation mandrels can also be used as manual installation mandrels.
HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
UNC
Product group:
Accessories
Product type:
4160.25
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology