Menu
Only for professionals

Battery power pack installation tool
Product type: B-S 206 | Packingunit: 1 pcs.

For further information please contact us.
Item no.: 41604300000/10

Description

Read on Hide
Typ B-S 206 Item no.: 41604300000/10
B-S 206 battery-powered installation tool to easily and economically install coil thread inserts.

The following sizes can be processed:
• M2 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to UNF 1/4"-28

Note:
• Processing with installation mandrels (to be ordered separately)

Properties:
• Idle speed: 200 rpm and 600 rpm, reversible
• Torque: adjustable in 21 steps from 0.3 Nm to 2.9 Nm/4.4 Nm max.
• Tool holder: 1⁄4" hexagon socket
• Battery charging within approx. 30 minutes
• Weight incl. battery: 0.5 kg

Delivery scope:
• Cordless straight gun screwdriver (bendable)
• 2 pieces battery pack 3.6 V, 1.5 Ah
• Quick charger
• Case

technical details

Read on Hide
Diameter (d) M2 - M6
Product type B-S 206
Weight g 500

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF
Data sheet: Technical information and dimensions of the product English 08/2021 477.43 KB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN (WBH) 1.53 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.