Art.no.: 41601800010/10
P-S 1216 pneumatic installation tool to easily and economically install HELICOIL® Plus and Tangfree thread inserts.
Size range:
M12 to M16 | UNC 7/16"-14 to UNC 1/2"-13 | UNF 7/16-20 to UNF 1/2"-20
Note:
Installation mandrels are not included in the delivery scope. They must be ordered separately for the specific sizes (HELICOIL® Plus or Tangfree installation mandrels with depth stop).
Properties:
• Idle speed: 950 rpm at 6.3 bar (adjustable through air pressure)
• Air consumption: 5.5 l/s at 6.3 bar
• Torque ranges between 1.2 Nm and 5.5 Nm
• Continuously adjustable shut-off clutch
• 1/4" hexagon socket with radial bearing
• Weight: 0.8 kg
Alternative device:
P-S 412: for smaller sizes
Size range:
M12 to M16 | UNC 7/16"-14 to UNC 1/2"-13 | UNF 7/16-20 to UNF 1/2"-20
Note:
Installation mandrels are not included in the delivery scope. They must be ordered separately for the specific sizes (HELICOIL® Plus or Tangfree installation mandrels with depth stop).
Properties:
• Idle speed: 950 rpm at 6.3 bar (adjustable through air pressure)
• Air consumption: 5.5 l/s at 6.3 bar
• Torque ranges between 1.2 Nm and 5.5 Nm
• Continuously adjustable shut-off clutch
• 1/4" hexagon socket with radial bearing
• Weight: 0.8 kg
Alternative device:
P-S 412: for smaller sizes
Diameter (d):
M12 - M16 ; UNC 7/16"-14 - UNC 1/2"-13 ; UNF 7/16"-20 - UNF 1/2"-20
Weight g:
800
Packingunit (pcs.):
1
Product group:
Tools
Product type:
P-S 1216
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology