HELICOIL® manual installation tool

for HELICOIL® Classic and HELICOIL® Plus
Thread type: Metric standard thread | Product group: Tools | Product type: H-M
Diameter (d)
M 18
M 20
M 22
M 24
M 27
M 30
M 33
M 36
Pitch (P)
2,5
3
3,5
4
Packingunit (pcs.)
1
For further information please contact us.
The H-M manual installation tool allows an easy installation of HELICOIL® Classic and HELICOIL® Plus thread inserts. The fly-over tool with depth stop fits metric coarse threads.

Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.

Properties:
• With depth stop
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Thread type:
Metric standard thread
Product group:
Tools
Product type:
H-M
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024