DIN 9021
similar to ISO 7093

Washers

with large outside diameter
Material: Plastic Natural polyamide | Product group: Washers
Diameter (d)
3.2
4.3
5.3
6.4
8.4
10.5
13
17
Packingunit (pcs.)
500
1000
2000
For further information please contact us.
similar to ISO 7093 | DIN standard has been withdrawn
DIN 9021 | plastic | natural polyamide | Cr(VI) - free

External diameter = 3x nominal thread diameter

Note: Similar to ISO 7093 | DIN standard has been withdrawn
Material version:
Natural polyamide
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Plastic Natural polyamide
Product group:
Washers
RoHS conformal:
Material:
Plastic
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)