similar to DIN 125 | DIN standard has been withdrawn
ISO 7089 | Washers | Steel 200 HV | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free
Material version:
200 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 200 HV
Surface:
zinc-plated, thick-film passivated (VZD)
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services