ISO 7093
similar to DIN 9021

Washers

with large outside diameter
Material: Steel 200 HV | Surface: zinc-plated | Product group: Washers
Diameter (d)
3
4
5
6
8
10
12
14
16
18
20
24
30
Packingunit (pcs.)
20
100
200
400
500
1000
For further information please contact us.
similar to DIN 9021 | DIN standard has been withdrawn
ISO 7093 | Washers with large outside diameter | Steel 200 HV | zinc-plated | Cr(VI) - free
Material version:
200 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 200 HV
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Steel