DIN 6798 A

Serrated lock washers

form A | externally toothed
Material: Spring steel | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Washers
Diameter (d)
2,7
3,2
3,7
4,3
5,3
6,4
8,4
10,5
13
15
Packaging unit (pcs.)
1000
2000
5000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 6798 A | steel | spring steel | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free

Note: Norm has been withdrawn without replacement.

Surface (VZD): galvanized, thick-film passivated, min. 5µm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction µ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024