Menu
Only for professionals

B 53070 

Locking washers
Material: Stainless steel A2 | Surface: -

For further information please contact us.

Description

Read on Hide
Böllhoff standard 53070 | stainless steel | A2 | Cr (VI) - free

Locking washers are securing elements similar in shape to a cup spring. They have helical teeth on the upper and lower side. Placed under the head of the bolt or under the nut, the force is distributed over a larger area and preserves the surface of the component. Friction is optimized. By embossing the helical teeth into the mating part, a reliable form fit is achieved. Depending on the application, in addition to the preload force, the securing of the connection against automatic loosening is to be considered

Advantages:
• Optimized force connection
• Reliable form fit due to helical toothing
• Protection of the component surface

technical details

Read on Hide
Application Joining by bolt, joining by stud, joining by screw
Cr(VI) Note Cr(VI)-free
Form Round
Material Stainless steel
Material version A2
Risk hydrogen embrittlement
RoHs conformal

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 04/2021 116.82 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.