DIN 71412 B

Conical grease nipple

form B | 45° head position | imperial thread | with hexagon
Material: Steel 5.8 | Surface: zinc-plated | Thread type: Imperial thread | Material: Steel 5.8 | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
R 1/8
Length (l)
11
Packaging unit (pcs.)
100
Reset selection
For further information please contact us.
Art.no.: 7141258BVZ1/8
Art.no.: 7141258BVZ1/8
DIN 71412 B | steel | 5.8 | zinc-plated | Cr(VI) - free | imperial thread
Diameter (d):
R 1/8
ECLASS 7.1:
23061013
Length (l):
11
Material:
Steel 5.8
DIN/ISO:
DIN 71412 B
Surface:
zinc-plated
s:
11
Packaging unit (pcs.):
100
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Imperial thread
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024