Art.no.: 6796FSTMZ3
DIN 6796 | steel | spring steel | mechanically zinc-plated | Cr(VI) - free
Diameter: 3.2
Diameter (d):
3
Diamter (d1):
3.2
Diameter (d2):
7
ECLASS 7.1:
23090308
For thread:
M3
h max.:
0.85
h min.:
0.72
Material:
Spring steel
DIN/ISO:
DIN 6796
Surface:
mechanically zinc-plated
s:
0.6
Packaging unit (pcs.):
1000
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Installation method:
Assembly by hand
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel