RIVKLE® Akku

with higher capacity
Product group: Accessories | Product type: B2007
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 28259030351/00
Art.no.: 28259030351/00
Battery with higher capacity for the RIVKLE® setting tool B2007.

Lithium-ion 14.4 V/4.0 Ah.
ECLASS 7.1:
21059207
For tool type:
B2007
Packaging unit (pcs.):
1
Power:
Li-Ion-14,4V 4,0AH
Product type:
Battery
Product group:
Accessories
Product type:
B2007

RIVKLE® B2007: The RIVKLE® Battery tool
PDF
ENG
2363/19-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)