RIVKLE® Manual setting tool, hydraulic

Hydraulic manual assembly tool
Product group: Tools | Product type: ES 51
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23511800000/00
Art.no.: 23511800000/00
RIVKLE® ES 51 hydraulic manual setting tool

For setting RIVKLE® blind rivet nuts made of aluminium (M6–M14), steel (M6–M14) and stainless steel (M6–M14).

Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.

Weight: 2.7 kg
Diameter (d):
M 6 - M 14
ECLASS 7.1:
21060803
Range of application:
M 6 - M 14
Weight g:
2700
Packaging unit (pcs.):
1
Product type:
Hydraulic manual setting tool
Product group:
Tools
Product type:
ES 51
Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024