DIN 965
similar to ISO 7046

Countersunk bolts

cross-slot pozidrive
Flange/washer: without flange | Thread type: Metric thread | Head shape: Countersunk head | Force application: Cross-slot (Pozidriv) | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M5
Length (l)
20
25
Packaging unit (pcs.)
200
500
For further information please contact us.
similar to ISO 7046 | DIN standard has been withdrawn
DIN 965 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Similar to ISO 7046 | DIN standard has been withdrawn
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Countersunk head
Force application:
Cross-slot (Pozidriv)
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature