DIN 965
similar to ISO 7046

Countersunk bolts

cross-slot pozidrive
Flange/washer: without flange | Thread type: Metric thread | Head shape: Countersunk head | Force application: Cross-slot (Pozidriv) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M2.5
M3
M4
M5
M6
Length (l)
6
8
10
12
14
16
18
20
25
30
35
40
50
Packaging unit (pcs.)
200
500
1000
2000
For further information please contact us.
similar to ISO 7046 | DIN standard has been withdrawn
DIN 965 | stainless steel | A2 | Cr(VI) - free | metric thread

Note: Similar to ISO 7046 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Countersunk head
Force application:
Cross-slot (Pozidriv)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature