Art.no.: 6334A210
Böllhoff standard 6334 | stainless steel | A2 | Cr(VI) - free | metric thread | height: 3 d
Diameter: M10
Diameter (d):
M10
e:
18.9
ECLASS 7.1:
23110808
m:
30
Material:
Stainless steel A2
DIN/ISO:
B 6334
Pitch (P):
1.5
s:
17
Packaging unit (pcs.):
100
Tool size:
SW 17
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel