DIN 471

Lock rings for shafts

form A | retaining ring heavy duty
Material: Spring steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
15
Packingunit (pcs.)
1000
Reset selection
For further information please contact us.
Art.no.: 471FSTVZ151,5
Art.no.: 471FSTVZ151,5
DIN 471 | steel | spring steel | heavy duty | zinc-plated | Cr(VI) - free
a max.:
4,8
b ≃:
2,4
Diameter (d):
15
Diamter (d1):
15
d3:
13,8
d3 max.:
13,9
d3 min.:
13,44
d4:
25,1
d5:
2
s:
1,5
s max.:
1,5
s min.:
1,44
Packingunit (pcs.):
1000
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024