Art.no.: 23511900000/00
RIVKLE® BRK 01 manual pliers setting tool
The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M3–M6), steel (M3–M6) and stainless steel (M3–M5).
Delivery scope:
• Tool
• Threaded mandrels and anvils (M3–M6)
Weight: 0.6 kg
Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever action of the hand-held tool.
The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M3–M6), steel (M3–M6) and stainless steel (M3–M5).
Delivery scope:
• Tool
• Threaded mandrels and anvils (M3–M6)
Weight: 0.6 kg
Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever action of the hand-held tool.
Diameter (d):
M 3 - M 6
Range of application:
M 3 - M 6
Weight g:
600
Packingunit (pcs.):
1
Product group:
Tools
Product type:
BRK 01