RIVKLE® Hand operated setting tool

Product group: Tools | Product type: BRK 01
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23511900000/00
Art.no.: 23511900000/00
RIVKLE® BRK 01 manual pliers setting tool

The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M3–M6), steel (M3–M6) and stainless steel (M3–M5).

Delivery scope:
• Tool
• Threaded mandrels and anvils (M3–M6)

Weight: 0.6 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever action of the hand-held tool.
Diameter (d):
M 3 - M 6
ECLASS 7.1:
21040706
Range of application:
M 3 - M 6
Weight g:
600
Packaging unit (pcs.):
1
Product type:
Hand-operated installation tool
Product group:
Tools
Product type:
BRK 01
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)