ISO 7380-2

Round head screws

hexagon socket
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexalobular / Torx | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Round head screws
Diameter (d)
3
4
5
6
8
10
Length (l)
6
8
10
12
16
20
25
30
35
40
45
55
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
ISO 7380-2 | Halbrundkopfschraube | mit Flansch | Edelstahl | A2 | Innensechsrund / Torx | metrisches Gewinde | Cr(VI) - frei

Hinweise:
• Diese Schrauben sind aufgrund der Kopfgeometrie nur eingeschränkt belastbar, siehe DIN EN ISO 898-1
• Einige Abmessungen mit Gewinde bis Kopf
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Technical information and dimensions of the product
PDF
ENG
02/2024
Products and services
PDF
ENG
1180/21-V1-EN (WBH)
8th edition
PDF
ENG
8100/23-V1-EN (WBH)