DIN 440 V
similar to ISO 7094

Washers

form V = square hole | preferably for wood constructions
Material: Steel | Surface: bright | Product group: Washers
Diameter (d)
6.6
9
11
22
Packingunit (pcs.)
50
200
For further information please contact us.
similar to ISO 7094 | DIN standard has been withdrawn
DIN 440 V | steel | bright | Cr(VI) - free

Note: similar to ISO 7094 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)