Art.no.: 23512000000/00
RIVKLE® BRK 10 manual lever type setting tool
The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M5–M10), steel (M5–M8) and stainless steel (M5–M10).
Delivery scope:
• Tool
• Threaded mandrels and anvils (M5–M10)
Weight: 1.9 kg
Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a drill mandrel. Riveting through optimum lever action. Easy-to-use quick stroke adjustment.
The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M5–M10), steel (M5–M8) and stainless steel (M5–M10).
Delivery scope:
• Tool
• Threaded mandrels and anvils (M5–M10)
Weight: 1.9 kg
Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a drill mandrel. Riveting through optimum lever action. Easy-to-use quick stroke adjustment.
Diameter (d):
M 5 - M 10
ECLASS 7.1:
21040706
Range of application:
M 5 - M 10
Weight g:
1900
Packaging unit (pcs.):
1
Product type:
Hand-operated installation tool
Product group:
Tools
Product type:
BRK10